LEDs and connection
Fig.11: EL1889LEDs
|
LED |
Color |
Meaning | |
|---|---|---|---|
|
INPUT 1- 16 |
green |
off |
Signal "0" voltage (18 ... 30 V) |
|
on |
Signal "1" voltage (0 ... 7 V) | ||
connection
|
Terminal point |
Description | |
|---|---|---|
|
Name |
No. | |
|
Input 1 |
1 |
Input 1 |
|
Input 2 |
2 |
Input 2 |
|
Input 3 |
3 |
Input 3 |
|
Input 4 |
4 |
Input 4 |
|
Input 5 |
5 |
Input 5 |
|
Input 6 |
6 |
Input 6 |
|
Input 7 |
7 |
Input 7 |
|
Input 8 |
8 |
Input 8 |
|
Input 9 |
9 |
Input 9 |
|
Input 10 |
10 |
Input 10 |
|
Input 11 |
11 |
Input 11 |
|
Input 12 |
12 |
Input 12 |
|
Input 13 |
13 |
Input 13 |
|
Input 14 |
14 |
Input 14 |
|
Input 15 |
15 |
Input 15 |
|
Input 16 |
16 |
Input 16 |