LEDs and connection
Fig.10: EL1862EL1862, EL1872 - LEDs
LED | Color | Meaning | |
|---|---|---|---|
INPUT 1- 16 | green | off | signal voltage "0" (-3 V ... 5 V) |
on | signal voltage "1" (11 V ... 30 V) | ||
EL1862-0010, EL1872-0010 - LEDs
LED | Color | Meaning | |
|---|---|---|---|
INPUT 1- 16 | green | off | Signal "0" voltage (18 ... 30 V) |
on | Signal "1" voltage (0 ... 7 V) | ||
Connection
2 x 10 pole male connector with 1/10 inch grid dimension and interlocking, for connecting a 2 x 10 pin plug connector (post socket with insulation displacement contact for ribbon cable); standard ribbon cable connector (standardized according to IEC 60603-13).