LEDs and connection
Fig.9: EL1859LEDs
LED | Color | Meaning | |
|---|---|---|---|
INPUT 1- 8 | green | off | signal "0" voltage (-3 V ... 5 V) |
on | signal "1" voltage (11 V ... 30 V) | ||
OUTPUT 1- 8 | green | off | no output voltage |
on | +24 VDC output voltage | ||
Connection
|
Terminal point |
Description | |
|---|---|---|
|
Name |
No. | |
|
Input 1 |
1 |
Input 1 |
|
Input 2 |
2 |
Input 2 |
|
Input 3 |
3 |
Input 3 |
|
Input 4 |
4 |
Input 4 |
|
Input 5 |
5 |
Input 5 |
|
Input 6 |
6 |
Input 6 |
|
Input 7 |
7 |
Input 7 |
|
Input 8 |
8 |
Input 8 |
|
Output 1 |
9 |
Output 1 |
|
Output 2 |
10 |
Output 2 |
|
Output 3 |
11 |
Output 3 |
|
Output 4 |
12 |
Output 4 |
|
Output 5 |
13 |
Output 5 |
|
Output 6 |
14 |
Output 6 |
|
Output 7 |
15 |
Output 7 |
|
Output 8 |
16 |
Output 8 |