LEDs and connection
Fig.5: EL1808LEDs
LED | Color | Meaning | |
|---|---|---|---|
INPUT 1- 8 | green | off | signal voltage "0" (-3 V ... 5 V) |
on | signal voltage "1" (11 V ... 30 V) | ||
Connection
|
Terminal point |
Description | |
|---|---|---|
|
Name |
No. | |
|
Input 1 |
1 |
Input 1 |
|
Input 2 |
2 |
Input 2 |
|
Input 3 |
3 |
Input 3 |
|
Input 4 |
4 |
Input 4 |
|
Input 5 |
5 |
Input 5 |
|
Input 6 |
6 |
Input 6 |
|
Input 7 |
7 |
Input 7 |
|
Input 8 |
8 |
Input 8 |
|
+24 V |
9 |
+24 V (internally connected to terminal point 10, 11, 12, 13, 14, 15, 16 and positive power contact) |
|
+24 V |
10 |
+24 V (internally connected to terminal point 9, 11, 12, 13, 14, 15, 16 and positive power contact) |
|
+24 V |
11 |
+24 V (internally connected to terminal point 9, 10, 12, 13, 14, 15, 16 and positive power contact) |
|
+24 V |
12 |
+24 V (internally connected to terminal point 9, 10, 11, 13, 14, 15, 16 and positive power contact) |
|
+24 V |
13 |
+24 V (internally connected to terminal point 9, 10, 11, 12, 14, 15, 16 and positive power contact) |
|
+24 V |
14 |
+24 V (internally connected to terminal point 9, 10, 11, 12, 13, 15, 16 and positive power contact) |
|
+24 V |
15 |
+24 V (internally connected to terminal point 9, 10, 11, 12, 13, 14, 16 and positive power contact) |
|
+24 V |
16 |
+24 V (internally connected to terminal point 9, 10, 11, 12, 13, 14, 15 and positive power contact) |