Documentation issue status

Version

Comment

2.8

  • Update chapter “Technical data”
  • Update structure

2.7

  • New title page
  • Update chapter “Version identification of EtherCAT devices”
  • Update chapter “Introduction”
  • Update chapter “Technical data”
  • EL1862-0010, EL1872-0010 and EL1899 added
  • Update structure

2.6

  • Update chapter “UL notice”
  • Update chapter “Technical data”
  • Update structure

2.5

  • EL1852 added"
  • Structural update

2.4

  • Update chapter "Technical data"
  • Addenda chapter "Instructions for ESD protection"
  • Chapter "ATEX - Special conditions" replaced with chapter "ATEX - Special conditions (standard temperature range)"
  • Addenda chapter "ATEX - Special conditions (extended temperature range)"

2.3

  • Update chapter "Notes on the documentation"
  • Update of Technical data
  • Update chapter "TwinCAT 2.1x" -> "TwinCAT Development Environment" and "TwinCAT Quick Start"

2.2

  • “Technical data” section updated
  • Structural update

2.1

  • Structural update
  • Correction Chapter "Application notes"
  • Change Chapter "Configuration with the TwinCAT System Manager" > "Configuration with the TwinCAT System Manager – digital input – and output terminals"
  • Change chapter "CoE Interface" > "Coe Interface: notes"

2.0

  • Structural update
  • First publication in PDF format

1.9

  • “Technical data” section updated
  • “Assembly instructions with increased mechanical load capacity” section supplemented

1.8

  • Structural update
  • Notes regarding ET

1.7

  • Technical data update

1.6

  • Technical data update
  • Structural update

1.5

  • Technical data update

1.4

  • Technical data update

1.3

  • EL1889 added

1.2

  • Technical notes supplemented

1.1

  • EL1862 and EL1872 added

1.0

  • First publication

0.1

  • Provisional documentation for EL18xx