Technical data
Technical data | EL1862 | EL1862-0010 | EL1872 | EL1872-0010 |
|---|---|---|---|---|
Number of inputs | 16 | |||
Nominal voltage of the inputs | 24 VDC (-15% / +20%) | |||
Signal voltage "0" | -3 V ... 5 V (EN 61131-2, type 1/3) | Ground switching 18 V…30 VDC | -3 V ... 5 V (EN 61131-2, type 1/3) | Ground switching 18 V…30 VDC |
Signal voltage "1" | 11 V ... 30 V (EN 61131-2, type 1/3) | Ground switching 0 V…7 VDC | 11 V ... 30 V (EN 61131-2, type 1/3) | Ground switching 0 V…7 VDC |
Signal current “0” | 0 ... 1.5 mA | - | 0 ... 1.5 mA | - |
Signal current “1” | 2.0 mA ... 2.5 mA | - | 2.0 mA ... 2.5 mA | - |
Input filter | 3 ms typ. | 10 µs typ. | ||
Input current | typically 3 mA (EN 61131-2, type 3) | |||
Current consumption from the | typ. 4 mA | typ. 45 mA | typ. 4 mA | typ. 45 mA |
Current consumption via E-bus | typ. 100 mA | |||
Electrical isolation | 500 V (E-bus/field voltage) | |||
Bit width in the process image | 16 input bits | |||
Configuration | no address setting, configuration via TwinCAT System Manager | |||
Connection | 2 x 10 pole male connector with 1/10 inch grid dimension and interlocking | |||
Weight | approx. 60 g | |||
Permissible ambient temperature range during operation | -25 °C ... +55 °C | 0 °C ... +55 °C | ||
Permissible ambient temperature range during storage | -40 °C ... +85 °C | -25 °C ... +85 °C | ||
Permissible relative humidity | 95%, no condensation | |||
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (connected width: 12 mm) | |||
on 35 mm mounting rail according to EN 60715 | ||||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, | conforms to | ||
EMC resistance burst/ESD | conforms to EN 61000-6-2 / EN 61000-6-4 | |||
Protection class | IP20 | |||
Installation position | variable | |||
Marking / Approval*) | CE, UKCA, EAC | |||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |