Technical data
Technical data | EL1852 |
---|---|
Number of digital inputs | 8 |
Number of digital outputs | 8 |
Nominal voltage of the inputs | 24 VDC (-15% / +20%) |
Signal voltage "0" | -3 V ... 5 V (EN 61131-2, type 1/3) |
Signal voltage "1" | 11 V ... 30 V (EN 61131-2, type 1/3) |
Input filter | 3 ms typ. |
Input current | typically 3 mA (EN 61131-2, type 3) |
Output current | max. 0.5 A / channel |
Reverse voltage protection | yes |
Breaking energy (ind.) max. | < 150 mJ/channel |
Switching times | typ. TON: 60 µs, TOFF: 300 µs |
Current consumption power contacts | typ. 20 mA + load from the 24 V supply (no power contacts) |
Current consumption via E-bus | typ. 100 mA |
Electrical isolation | 500 V (E-bus/field voltage) |
Bit width in the process image | 8 input bits and 8 output bits |
Configuration | no address setting, configuration via TwinCAT System Manager |
Connection | standard ribbon cable connector (standardized according to IEC 60603-13). |
Weight | approx. 65 g |
Permissible ambient temperature range during operation | 0 °C ... + 55 °C |
Permissible ambient temperature range during storage | -25 °C ... + 85 °C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (connected width: 12 mm) |
on 35 mm mounting rail according to EN 60715 | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC resistance burst/ESD | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Marking / Approval*) | CE, UKCA, |
*) Real applicable approvals/markings see type plate on the side (product marking).