Technical data
Technical data | EL1712-0020 |
|---|---|
Connection technology | Four-wire |
Digital inputs | 2 |
Nominal voltage of the inputs | 120 V DC |
Signal voltage "0" | 0…40 V |
Signal voltage "1" | 80…140 V |
Input current | typ. 3 mA |
Input filter | 3 ms typ. |
Distributed Clocks | - |
Current consumption Power contacts | load-dependent |
Current consumption via E-bus | 90 mA typ. |
Electrical isolation | 500 V (E-bus/field voltage) |
Special features | direct connection of DC actuators |
Weight | approx. 60 g |
Permissible ambient temperature range during operation | -25°C…+60 °C |
Permissible ambient temperature range during storage | -40°C...+85°C |
Permissible relative air humidity | 95 %, no condensation |
Operating height | max. 2000 m |
Overvoltage category | II |
Degree of pollution | 2 |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm support rail according to EN 60715 | |
Vibration / shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Marking*) | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).