EL1512 - LEDs and connection
LEDs
LED | Color | Meaning |
|---|---|---|
CLOCK CH.1 | green | Signal at the Clock input, channel 1 (operating mode 2 x 32 bit counter) |
CLOCK CH.2 | green | Signal at the Clock input, channel 2 (operating mode 2 x 32 bit counter) |
Connection
Terminal point | Description | |
|---|---|---|
Name | No. | |
Clock Ch.1 | 1 | Clock 1 input (operating mode 2 x 32 bit counter) |
+24 V | 2 | +24 V (internally connected to terminal point 6 and positive power contact) |
0 V | 3 | 0 V (internally connected to terminal point 7 and negative power contact) |
PE | 4 | PE |
Clock Ch.2 | 5 | Clock 2 input (operating mode 2 x 32 bit counter) |
+24 V | 6 | +24 V (internally connected to terminal point 2 and positive power contact) |
0 V | 7 | 0 V (internally connected to terminal point 3 and negative power contact) |
PE | 8 | PE |