EL1502 - LEDs and connection
LEDs
LED | Color | Meaning |
---|---|---|
UP/DOWN, GATE | green | Signal at U/D, Gate input (operating mode 32 bit up/down counter, 32 bit gated counter) |
CLOCK | green | Signal at Clock input (operating mode 32 bit up/down counter, 32 bit gated counter) |
OUTPUT1 | green | Signal at the corresponding output |
Connection
Terminal point | Description | |
---|---|---|
Name | No. | |
U/D, Gate | 1 | Up/down input (operating mode 32 bit up/down counter), |
+24 V | 2 | +24 V (internally connected to terminal point 6 and positive power contact) |
0 V | 3 | 0 V (internally connected to terminal point 7 and negative power contact) |
Output 1 | 4 | Output 1 |
Clock | 5 | Clock input (operating mode 32 bit up/down counter) and (operating mode 32 bit counter with gate function) |
+24 V | 6 | +24 V (internally connected to terminal point 2 and positive power contact) |
0 V | 7 | 0 V (internally connected to terminal point 3 and negative power contact) |
Output 2 | 8 | Output 2 |