Objects for commissioning
Index 1011 Restore default parameters
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1011:0 |
Restore default parameters |
UINT8 |
RO |
0x01 (1dec) | |
1011:01 |
SubIndex 001 |
If this object is set to “0x64616F6C” in the set value dialog, all backup objects are reset to their delivery state. |
UINT32 |
RW |
0x00000000 (0dec) |
Index 8000 CNT Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8000:0 | CNT Settings Ch.1 | Maximum subindex | UINT8 | RO | 0x13 (19dec) |
8000:04 | Counting direction:
| BOOLEAN | RW | 0x00 (0dec) |
Index 8010 CNT Settings Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8010:0 | CNT Settings Ch.2 | Maximum subindex | UINT8 | RO | 0x13 (19dec) |
8010:04 | Counting direction
| BOOLEAN | RW | 0x00 (0dec) |
Index 8020 CNT Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8020:0 | CNT Settings | Maximum subindex | UINT8 | RO | 0x13 (19dec) |
8020:04 | Counting direction
| BOOLEAN | RW | 0x00 (0dec) | |
8020:05 | Operating mode
| BIT2 | RW | 0x00 (0dec) |