Technical data
Technical data | EL1502 |
---|---|
Number of counters | 1 or 2 |
Rated voltage | 24 VDC (-15%/+20%) |
Signal voltage “0” | -3 V ... 5 V (EN 61131-2, type 1) |
Signal voltage “1” | 15 V ... 30 V (EN 61131-2, type 1) |
Counting frequency | 100 kHz |
Counter depth | 32 bit |
Input current | typ. 5 mA (EN 61131-2, type 1) |
Output current (per channel) | max. 0.5 A (short-circuit-proof) |
Distributed Clocks (DC) | yes (from FW 02) |
Current consumption power contacts | typ. 14 mA + load |
Current consumption via E-bus | typ. 130 mA |
Electrical isolation | 500 V (E-bus/field voltage) |
Supports NoCoeStorage function | yes |
Configuration | via TwinCAT System Manager |
Weight | approx. 50 g |
Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals/markings |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |