Technical data
| Technical data | EL1429 | 
|---|---|
| Connection technology | 1-wire | 
| Specification | positive/ground switching | 
| Number of inputs | 16 | 
| Nominal voltage | 24 VDC (-15 %/+20 %) | 
| Signal voltage "0" | 9…15 VDC at 24 V nominal voltage | 
| Signal voltage "1" | 0...5 VDC and 19...24 VDC at 24 VDC nominal voltage | 
| Input filter | 3 ms typ. | 
| Input current | 2.5 mA typ. (at 24 VDC) | 
| Current consumption via E-bus | 110 mA typ. | 
| Current consumption of power contacts | 2 mA typ. + load | 
| Distributed clocks | - | 
| Electrical isolation | 500 V (E-bus/field voltage) | 
| Weight | approx. 65 g | 
| Permissible ambient temperature range during operation | -25…+60°C (extended temperature range) | 
| Permissible ambient temperature range during storage | -40…+85 °C | 
| Permissible relative air humidity | 95%, no condensation | 
| Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | 
| EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | 
| Protection rating | IP20 | 
| Installation position | variable | 
| Pluggable wiring | no | 
| Approvals/markings*) | CE, cULus | 
*) Real applicable approvals/markings see type plate on the side (product marking).