Standard objects

Index 1000 Device type

Index (hex)

Name

Meaning

Data type

Flags

Default

1000:0

Device type

Device type of the EtherCAT slave: the Lo-Word contains the used CoE profile (5001). The Hi-Word contains the module profile according to the modular device profile.

UINT32

RO

0x00651389 (6624137dec)

Index 1008 Device name

Index (hex)

Name

Meaning

Data type

Flags

Default

1008:0

Device name

Device name of the EtherCAT slave

STRING

RO

EL1417

Index 1009 Hardware version

Index (hex)

Name

Meaning

Data type

Flags

Default

1009:0

Hardware version

Hardware version of the EtherCAT slave

STRING

RO

-

Index 100A Software version

Index (hex)

Name

Meaning

Data type

Flags

Default

100A:0

Software version

Firmware version of the EtherCAT slave

STRING

RO

00

Index 100B Bootloader version

Index (hex)

Name

Meaning

Data type

Flags

Default

100B:0

Bootloader version

Bootloader version

STRING

RO

n/a

Index 1018 Identity

Index (hex)

Name

Meaning

Data type

Flags

Default

1018:0

Identity

Information for identifying the slave

UINT8

RO

0x04 (4dec)

1018:01

Vendor ID

Vendor ID of the EtherCAT slave

UINT32

RO

0x00000002 (2dec)

1018:02

Product code

Product code of the EtherCAT slave

UINT32

RO

0x05893052 (92876882dec)

1018:03

Revision

Revision number of the EtherCAT slave; the Low Word (bit 0-15) indicates the special terminal number, the High Word (bit 16-31) refers to the device description

UINT32

RO

0x00000000 (0dec)

1018:04

Serial number

Serial number of the EtherCAT slave; the Low Byte (bit 0-7) of the Low Word contains the year of production, the High Byte (bit 8-15) of the Low Word contains the week of production, the High Word (bit 16-31) is 0

UINT32

RO

0x00000000 (0dec)

Index 1020 Device Statistics

Index (hex)

Name

Meaning

Data type

Flags

Default

1020:0

Device Statistics

Max. subindex

UINT8

RO

0x03 (3dec)

1020:01

Time since power on

Operating time since last power-on [s]

UINT32

RO

0x00000000 (0dec)

1020:02

Total time powered

Total operating time [s]

UINT32

RO

0x00000000 (0dec)

1020:03

Number of power cycles

Number of power cycles

UINT32

RO

0x00000000 (0dec)

Index 10E2 Manufacturer-specific Identification Code

Index (hex)

Name

Meaning

Data type

Flags

Default

10E2:0

Manufacturer-specific Identification Code

Manufacturer specific identification code

UINT8

RO

0x01 (1dec)

10E2:01

SubIndex 001

reserved

STRING

RO

 

Index 10F0 Backup parameter handling

Index (hex)

Name

Meaning

Data type

Flags

Default

10F0:0

Backup parameter handling

Information for standardized loading and saving of backup entries

UINT8

RO

0x01 (1dec)

10F0:01

Checksum

Checksum across all backup entries of the EtherCAT slave

UINT32

RO

0x00000000 (0dec)

Index Index 1A00 DIP TxPDO-Map Inputs

Index (hex)

Name

Meaning

Data type

Flags

Default

1A00:0

DIP TxPDO-Map Inputs

PDO Mapping TxPDO 1

UINT8

RO

0x20 (32dec)

1A00:01

SubIndex 001

1. PDO Mapping entry (object 0x6000 (DIP Inputs Ch.01), entry 0x01 (Input))

UINT32

RO

0x6000:01, 1

1A00:02

SubIndex 002

2. PDO Mapping entry (object 0x6010 (DIP Inputs Ch.02), entry 0x01 (Input))

UINT32

RO

0x6010:01, 1

1A00:03

SubIndex 003

3. PDO Mapping entry (object 0x6020 (DIP Inputs Ch.03), entry 0x01 (Input))

UINT32

RO

0x6020:01, 1

…

…

…

…

…

…

1A00:20

SubIndex 032

32. PDO Mapping entry (object 0x61F0 (DIP Inputs Ch.32), entry 0x01 (Input))

UINT32

RO

0x61F0:01, 1

Index 1C00 Sync manager type

Index (hex)

Name

Meaning

Data type

Flags

Default

1C00:0

Sync manager type

Using the sync managers

UINT8

RO

0x04 (4dec)

1C00:01

SubIndex 001

Sync-Manager Type Channel 1: Mailbox Write

UINT8

RO

0x01 (1dec)

1C00:02

SubIndex 002

Sync-Manager Type Channel 2: Mailbox Read

UINT8

RO

0x02 (2dec)

1C00:03

SubIndex 003

Sync-Manager Type Channel 3: Process Data Write (Outputs)

UINT8

RO

0x03 (3dec)

1C00:04

SubIndex 004

Sync-Manager Type Channel 4: Process Data Read (Inputs)

UINT8

RO

0x04 (4dec)

Index 1C12 RxPDO assign

Index (hex)

Name

Meaning

Data type

Flags

Default

1C12:0

RxPDO assign

PDO Assign Outputs

UINT8

RW

0x00 (0dec)

Index 1C13 TxPDO assign

Index (hex)

Name

Meaning

Data type

Flags

Default

1C13:0

TxPDO assign

PDO Assign Inputs

UINT8

RW

0x01 (1dec)

1C13:01

SubIndex 001

1. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RO

0x1A00 (6656dec)

Index 1C33 SM input parameter

Index (hex)

Name

Meaning

Data type

Flags

Default

1C33:0

SM input parameter

Synchronization parameters for the inputs

UINT8

RO

0x20 (32dec)

1C33:01

Sync mode

Current synchronization mode:

  • 0: Free Run
  • 1: Synchron with SM 3 Event (no outputs available)
  • 2: DC - Synchron with SYNC0 Event
  • 3: DC - Synchron with SYNC1 Event
  • 34: Synchron with SM 2 Event (outputs available)

UINT16

RW

0x0000 (0dec)

1C33:02

Cycle time

Cycle time (in ns):

  • Free Run: cycle time of the local timer
  • Synchron with SM 2 Event: cycle time of the master
  • DC-Mode: SYNC0/SYNC1 Cycle Time

UINT32

RW

0x000186A0 (100000dec)

1C33:03

Shift time

Time between SYNC0 event and reading of the inputs (in ns, DC Mode only)

UINT32

RO

0x00000000 (0dec)

1C33:04

Sync modes supported

Supported synchronization modes:

  • Bit 0: Free Run is supported
  • Bit 1: Synchron with SM 2 Event is supported (outputs available)
  • Bit 1: Synchron with SM 3 Event is supported (no outputs available)
  • Bit 2-3 = 01: DC-Mode is supported
  • Bit 4-5 = 01: Input shift through local event (outputs available)
  • Bit 4-5 = 10: Input shift with SYNC1 event (no outputs available)
  • Bit 14 = 1: dynamic times (measurement through writing of 1C33:08)

UINT16

RO

0x0001 (1dec)

1C33:05

Minimum cycle time

Minimum cycle time (in ns)

UINT32

RO

0x000186A0 (100000dec)

1C33:06

Calc and copy time

Time between reading of the inputs and the inputs being available for the master (in ns, DC Mode only)

UINT32

RO

0x00000000 (0dec)

1C33:07

Minimum delay time

Min. time between SYNC1 event and the reading of the inputs (in ns, DC Mode only)

UINT32

RO

0x00000000 (0dec)

1C33:08

Get Cycle Time

  • 0: Measurement of the local cycle time is stopped
  • 1: Measurement of the local cycle time is started

The entries 1C33:03, 1C33:06, 1C33:09 are updated with the maximum measured values.
For a subsequent measurement the measured values are reset

UINT16

RW

0x0000 (0dec)

1C33:09

Maximum delay time

Time between SYNC1 event and reading of the inputs (in ns, DC Mode only)

UINT32

RO

0x00000000 (0dec)

1C33:0B

SM event missed counter

Number of missed SM events in OPERATIONAL (DC Mode only)

UINT16

RO

0x0000 (0dec)

1C33:0C

Cycle exceeded counter

Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early)

UINT16

RO

0x0000 (0dec)

1C33:0D

Shift too short counter

Number of intervals between SYNC0 and SYNC1 events that are too short (DC Mode only)

UINT16

RO

0x0000 (0dec)

1C33:20

Sync error

The synchronization was not correct in the last cycle (outputs were output too late; DC Mode only)

BOOLEAN

RO

0x00 (0dec)