LEDs and connection
Fig.4: EL1417LED
LED | Color | Meaning | |
|---|---|---|---|
SIGNAL 1- 32 | green | off | Signal voltage "0" (< 5 V) |
on | Signal voltage "1" (> 15 V) | ||
Connection
Terminal point | Description | |
|---|---|---|
Name | No. | |
Input 1 | 1 | Input 1 |
… | … | … |
Input 32 | 32 | Input 32 |
Fig.4: EL1417LED | Color | Meaning | |
|---|---|---|---|
SIGNAL 1- 32 | green | off | Signal voltage "0" (< 5 V) |
on | Signal voltage "1" (> 15 V) | ||
Terminal point | Description | |
|---|---|---|
Name | No. | |
Input 1 | 1 | Input 1 |
… | … | … |
Input 32 | 32 | Input 32 |