Technical data
Technical data | EL1382 |
|---|---|
Digital inputs | 2 |
Specification | Thermistor PTC |
Connection technology | 2-wire |
Rated voltage | 24 VDC (-15%/+20%) |
Signal voltage “0” | ≤ 1.5 kΩ |
Signal voltage “1” | ≥ 3 kΩ |
Sensor voltage | ≤ 5 V |
Diagnostics | open-circuit monitoring > 12 kΩ, short-circuit diagnostic < 25 Ω |
Width in the process image | 2 x Input, 2 x Error |
Input filter | 30 ms |
Current consumption of power contacts | - |
Supply voltage for electronics | via the E-bus |
Current consumption via E-bus | typ. 150 mA |
Electrical isolation | 500 V (E-bus/field voltage) |
Configuration | no address or configuration settings required |
Weight | approx. 55 g |
Permissible ambient temperature range during operation | -25°C ... +60°C |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Terminal with increased mechanical load capacity | yes, see also installation instructions for terminals with increased mechanical load capacity |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Marking / Approval*) | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).