Documentation Issue Status

Version

Comment

3.1.0

  • Chapter "Technical data" updated
  • Chapter “Explosion protection” updated
  • Chapter “Installation positions” updated
  • Chapter “Explanation of CycleCounter monitoring” updated
  • Chapter “Example program 4: Parameterization of the CycleCounter and watchdog behavior” updated
  • Update structure

3.0.0

  • Chapter "Technical data" updated
  • Chapter “Output protection during DC switching of inductive loads (overvoltage limitation)” updated
  • Update structure
  • Update revision status

2.9.0

  • Update chapter “Termination and topology”
  • Update structure

2.8.2

  • Documentation for EL1264 supplemented
  • Additional documentation completed for EL1262-0010
  • Chapter "Product overview" renamed to chapter "Product description" and subchapters "Introduction", "Technical data", "LEDs and connection" restructured
  • Subchapters "Using the SENT protocol" and "Access to TEDS" moved from the chapter "Commissioning" to the chapter "Sample programs" and summarized with the corresponding samples
  • Chapter "Mounting and wiring" supplemented with subchapters "Note on power supply" and "Disposal"; subchapter "Connection technology" updated, renamed subchapter "Connection"
  • All subchapters "Technical data" in the chapter "Product description" updated
  • "Guide through the documentation" supplemented in the foreword
  • Subchapter "Version identification of EtherCAT devices" (foreword) updated, addition of subchapters
    • "General notes on marking"
    • "Version identification of EL terminals"
    • "Electronic access to the BIC (eBIC)"
  • Additions to the chapter "Commissioning" with subchapters:
    • "Notes on EL1262-0010"
    • "Sensitivity of the input"
    • "Explanation of CycleCounter monitoring"
    • "Explanation of the output behavior in case of error (Watchdog, CycleCounter)"
  • Addition to chapter "Firmware update EL1262-0010" (Appendix)

2.7

  • Addition to chapter “Sample programs”
  • Structure update

2.6

  • Addition to chapter "Sensitivity of the input"
  • Structure update

2.5

  • Update chapter "UL notes"
  • Update chapter "Technical data"
  • Structure update

2.4

  • Chapter Commissioning/Sample programs: "Sample 3: Reading and writing TEDS data" supplemented

2.3

  • Chapter "Using the SENT protocol with EL1262-0050" incl. sample program (2) supplemented in the chapter "Commissioning"

2.2

  • Update chapter "Notes on the documentation"
  • Update Technical data
  • Chapter "Installation instructions for enhanced mechanical load capacity" added
  • Update chapter "TwinCAT 2.1x" -> chapter "TwinCAT development environment" and chapter "TwinCAT Quick Start"

2.1

  • Chapter "Oversampling terminals and TwinCAT Scope" supplemented

0.1 – 2.0

*archived*