Example program 1: Frequency measurement with inductive sensor
Example 1: Frequency measurement with inductive sensor
Download: (Example program)
Content:
- Version TwinCAT2: two files *.pro and *.tsm
- Version TwinCAT3: one file *.tnzip
Data:
- 1 ms cycle time
- 1000x oversampling on both channels
Connection diagram:
Fig.216: Wiring for example program 1