Technical data
Technical data | EL1262-0010 | |
|---|---|---|
Connection technology | 2x D-sub, 9-pin, female | |
Number of inputs | 2 | |
Sampling rate | max. 10 Msamples/s, min. clock rate 0.1 µs | |
Number of outputs | 2 | |
Output rate | max. 10 Msamples/s, min. clock rate 0.1 µs | |
Oversampling/multi-timestamping factor | n = integer multiple of the cycle time, 8...10,000, see documentation | |
Precision of timestamp in the terminal | 10 ns | |
Distributed clocks | yes | |
Distributed clock precision | << 1 µs | |
RS operation | Specification | RS422/RS485 |
5 V operation | Specification | 5 V TTL |
Max. output current | 0.1 A on each channel, individually short-circuit proof | |
Output stage | push-pull | |
Load type | ohmic | |
Electrical isolation | 500 V (E-bus/field potential) | |
Current consumption via E-bus | typ. 540 mA | |
Current consumption power contacts | - | |
Power supply for the electronics | via E-bus | |
Configuration | via TwinCAT System Manager | |
Special features | Oversampling, termination/bias switchable in RS mode, 5 V supply permanently available | |
Weight | approx. 55 g | |
Permissible ambient temperature range during operation | 0 °C... + 55 °C | |
Permissible ambient temperature range during storage | -25 °C... + 85 °C | |
Permissible relative air humidity | 95%, no condensation | |
Dimensions (W x H x D) | approx. 24 mm x 100 mm x 52 mm | |
on 35 mm DIN rail, conforming to EN 60715 | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection rating | IP20 | |
Installation position | variable | |
Approvals *) | CE, EAC, UKCA | |
*) Real applicable approvals/markings see type plate on the side (product marking).