Command object
Index FB00 Command
The command object was implemented for future use. Currently no commands are supported.
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
FB00:0 |
Command |
|
UINT8 |
RO |
0x03 (3dec) |
FB00:01 |
Request |
Commands can be sent to the terminal via the request object. |
OCTET-STRING[2] |
RW |
{0} |
FB00:02 |
Status |
Status of the command currently being executed |
UINT8 |
RO |
0x00 (0dec) |
FB00:03 |
Response |
Optional response value of the command |
OCTET-STRING[6] |
RO |
{0} |