Diagnostic data

Index App0 MTO Diag data (for 00 ≤ pp ≤ 07; Ch. 1 to Ch. 8)

Index (hex)

Name

Meaning

Data type

Flags

Default

App0:0

MTO Diag data

 

UINT8

RO

0x00 (0dec)

App0:01

Short circuit

The channel signals a short circuit

BOOLEAN

RO

0x00 (0dec)

App0:02

Undervoltage

The voltage at the power contacts is outside the valid range.

BOOLEAN

RO

0x00 (0dec)

Index A001 MTO common Diag data

Index (hex)

Name

Meaning

Data type

Flags

Default

A001:0

MTO common Diag data

 

UINT8

RO

0x00 (0dec)

A001:11

Checksum error counter

An error occurred in the internal data transfer

UINT16

RO

0x0000 (0dec)

Index A080 TSO common Diag data

Index (hex)

Name

Meaning

Data type

Flags

Default

A080:0

TSO common Diag data

 

UINT8

RO

0x00 (0dec)

A080:11

Checksum error counter

An error occurred in the internal data transfer

UINT16

RO

0x0000 (0dec)