Input data

Index 6pp0 MTO inputs  (for 00 ≤ pp ≤ 07; Ch. 1 to Ch. 8)

Index (hex)

Name

Meaning

Data type

Flags

Default

6pp0:0

MTO inputs

 

UINT8

RO

0x00 (0dec)

6pp0:01

Output short circuit

The channel signals a short circuit

BOOLEAN

RO

0x00 (0dec)

6pp0:02

Output buffer overflow

More events were written to the buffer than it can hold

BOOLEAN

RO

0x00 (0dec)

6pp0:03

Output state

Current output state at the time of the process data cycle

BOOLEAN

RO

0x00 (0dec)

6pp0:0F

Input cycle counter

Is incremented with each process data cycle and switches to 0 after its maximum value of 3.

BIT2

RO

0x00 (0dec)

6pp0:11

Output order feedback

This byte reflects the state of the "Output order counter" byte.

UINT8

RO

0x00 (0dec)

6pp0:12

Events in output buffer

Returns the number of switching orders currently still in the buffer

UINT8

RO

0x00 (0dec)

Index 6pp0 TSO Inputs (for 08 ≤ pp ≤ 0F; Ch. 1 to Ch. 8)

Index (hex)

Name

Meaning

Data type

Flags

Default

6pp0:0

TSO Inputs

 

UINT8

RO

0x00 (0dec)

6pp0:01

Feedback

Returns the current value of the output

BOOLEAN

RO

0x00 (0dec)

Index F611 DEV Inputs

Index (hex)

Name

Meaning

Data type

Flags

Default

F611:0

DEV Inputs

 

UINT8

RO

0x00 (0dec)

F611:02

Undervoltage Up

The nominal voltage at the power contacts was significantly below the minimum value.

BOOLEAN

RO

0x00 (0dec)

F611:03

Overtemperature

Overtemperature fault: The temperature of the input or output blocks is too high. For output terminals check whether one of the channels is affected by a short circuit.

BOOLEAN

RO

0x00 (0dec)

F611:04

Checksum error

An error occurred in the internal data transfer

BOOLEAN

RO

0x00 (0dec)

F611:21

SysTime

DC timestamp of the last input mapping. This timestamp should not be used as reference (information on DC reference times).

UINT64

RO