Diagnostic data
Index App0 MTO Diag data (for 00 ≤ pp ≤ 07; Ch. 1 to Ch. 8)
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
App0:0 |
MTO Diag data |
|
UINT8 |
RO |
0x00 (0dec) |
App0:01 |
Short circuit |
The channel signals a short circuit |
BOOLEAN |
RO |
0x00 (0dec) |
App0:02 |
Undervoltage |
The voltage at the power contacts is outside the valid range. |
BOOLEAN |
RO |
0x00 (0dec) |
Index App0 MTI Diag data (for 08 ≤ pp ≤ 0F; Ch. 1 to Ch. 8)
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
App0:0 |
MTI Diag data |
|
UINT8 |
RO |
0x00 (0dec) |
App0:01 |
Overtemperature |
The internal terminal temperature is above the valid range. For terminals with output channels check the outputs for short circuit. |
BOOLEAN |
RO |
0x00 (0dec) |
App0:02 |
Undervoltage |
The voltage at the power contacts is outside the valid range. |
BOOLEAN |
RO |
0x00 (0dec) |
Index A001 MTO common Diag data
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
A001:0 |
MTO common Diag data |
|
UINT8 |
RO |
0x00 (0dec) |
A001:11 |
Checksum error counter |
An error occurred in the internal data transfer |
UINT16 |
RO |
0x0000 (0dec) |
Index A081 MTI common Diag data
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
A081:0 |
MTI common Diag data |
|
UINT8 |
RO |
0x00 (0dec) |
A081:11 |
Checksum error counter |
An error occurred in the internal data transfer |
UINT16 |
RO |
0x0000 (0dec) |
Index A100 TSO common Diag data
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
A100:0 |
TSO common Diag data |
|
UINT8 |
RO |
0x00 (0dec) |
A100:11 |
Checksum error counter |
An error occurred in the internal data transfer |
UINT16 |
RO |
0x0000 (0dec) |
Index A180 TSI common Diag data
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
A180:0 |
TSI common Diag data |
|
UINT8 |
RO |
0x00 (0dec) |
A180:11 |
Checksum error counter |
An error occurred in the internal data transfer |
UINT16 |
RO |
0x0000 (0dec) |