Diagnostic data

Index App0 MTI Diag data (for 00 ≤ pp ≤ 07; Ch. 1 to Ch. 8)

Index (hex)

Name

Meaning

Data type

Flags

Default

App0:0

MTI Diag data

 

UINT8

RO

0x02 (2dec)

App0:01

Overtemperature

The internal terminal temperature is above the valid range. For terminals with output channels check the outputs for short circuit.

BOOLEAN

RO

0x00 (0dec)

App0:02

Undervoltage

The voltage at the power contacts is outside the valid range.

BOOLEAN

RO

0x00 (0dec)

Index A001 MTI common Diag data

Index (hex)

Name

Meaning

Data type

Flags

Default

A001:0

MTI common Diag data

 

UINT8

RO

0x11 (17dec)

A001:11

Checksum error counter

An error occurred in the internal data transfer

UINT16

RO

0x0000 (0dec)

Index A080 TSI common Diag data

Index (hex)

Name

Meaning

Data type

Flags

Default

A080:0

TSI common Diag data

 

UINT8

RO

0x11 (17dec)

A080:11

Checksum error counter

An error occurred in the internal data transfer

UINT16

RO

0x0000 (0dec)