EL1254 - Technical data
Technical data | EL1254 |
---|---|
digital inputs | 4 |
Nominal voltage of the inputs | 24 VDC (-15%/+20%) |
Signal voltage "0" | -3 V … +5 V |
Signal voltage "1" | +11 V … +30 V |
Input current | typ. 3 mA |
Input filter | 1 µs |
Input delay TON/TOFF | < 1 µs |
Time stamp resolution | 1 ns |
Time stamp accuracy in the terminal | 10 ns (+ input delay) |
Distributed Clocks (DC) accuracy | << 1 µs |
Power supply for the electronics | via the E-Bus |
Current consumption from the E-bus | typ. 110 mA |
Electrical isolation | 500 V (E-bus/field voltage) |
Bit width in the process image | 4 input bits + 4 x 16 byte timestamp |
Configuration | no address or configuration settings required |
Weight | approx. 55 g |
Permissible ambient temperature range during operation | 0 °C ... +55 °C |
Permissible ambient temperature range during storage | -25 °C ... +85 °C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Marking / Approval*) | CE, EAC, UKCA |
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |
*) Real applicable approvals/markings see type plate on the side (product marking).