Configuration of the process data

“Process data” tab

Sync Manager 0 (SM0), PDO assignment 0x1C10

“Channel 1” (0x1A00), “Channel 2” (0x1A01) and “Reserved” (0x1A02) can not be changed

Configuration of the process data 1:Fig.143: Process data tab, PDO input assignment, terminal EL1202-0100

Sync Manager 1 (SM1), PDO assignment 0x1C11

The specification of the “NextLatchTime” can be changed from 64-bit representation (PDO 0x1A11) to 32-bit representation (PDO 0x1A10). PDO 0x1A11 must first be deactivated, as the two PDOs are mutually exclusive.

Configuration of the process data 2:Fig.144: Process data tab, changing over the “NextLatchTime”, terminal EL1202-0100