EL1202, EL1202-0100 - LEDs and pin assignment
Fig.4: LEDs EL1202-0x00LEDs
LED | Color | Meaning | |
|---|---|---|---|
INPUT 1 | green | off | There is no input signal at the respective input |
on | +24 (+10 V) input signal at the respective input | ||
EL1202, EL1202-0100 pin assignment
Terminal point | Description | |
|---|---|---|
Name | No. | |
Input 1 | 1 | Input 1 |
+ 24 V | 2 | +24 V (internally connected to terminal point 6 and positive power contact) |
0 V | 3 | 0 V (internally connected to terminal point 7 and negative power contact) |
⏚ | 4 | Ground |
Input 2 | 5 | Input 2 |
+ 24 V | 6 | +24 V (internally connected to terminal point 2 and positive power contact) |
0 V | 7 | 0 V (internally connected to terminal point 3 and negative power contact) |
⏚ | 8 | Ground |