Technical data
Technical data | EL1202-0000 | EL1202-0100 |
|---|---|---|
Digital inputs | 2 | |
Nominal voltage of the inputs | 24 VDC (-15%/+20%) | |
Signal voltage "0" | -3 V… +5 V (based on EN 61131-2, type 3) | |
Signal voltage "1" | +11 V… +30 V (based on EN 61131-2, type 3) | |
Input current | typ. 3 mA (based on EN 61131-2, type 3) | |
Input delay TON/TOFF | < 1 µs | |
Distributed Clocks (DC) | no | yes |
Power supply for the electronics | via the E-Bus | |
Current consumption from the E-bus | typ. 110 mA | |
Electrical isolation | 500 V (E-bus/field voltage) | |
Bit width in the process image | 2 input bits | |
Configuration | no address or configuration settings required | |
Weight | approx. 55 g | |
Permissible ambient temperature range during operation | -25 °C ... +60 °C (extended temperature range) | 0 °C ... +55 °C |
Permissible ambient temperature range during storage | -40 °C ... +85 °C | -25 °C ... +85 °C |
Permissible relative humidity | 95%, no condensation | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail conforms to EN 60715 | ||
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, | |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable | |
Marking / Approval*) | ||
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |
*) Real applicable approvals/markings see type plate on the side (product marking).