EL1008 - LEDs and connection
Fig.6: EL1008EL1008 - LEDs
LED | Colour | Meaning | |
|---|---|---|---|
INPUT 1- 8 | green | off | Signal voltage "0" (-3 V ... 5 V) |
on | Signal voltage "1" (11 V ... 30 V) | ||
EL1008 - Connection
|
Terminal point |
Description | |
|---|---|---|
|
Name |
No. | |
|
Input 1 |
1 |
Input 1 |
|
Input 3 |
2 |
Input 3 |
|
Input 5 |
3 |
Input 5 |
|
Input 7 |
4 |
Input 7 |
|
Input 2 |
5 |
Input 2 |
|
Input 4 |
6 |
Input 4 |
|
Input 6 |
7 |
Input 6 |
|
Input 8 |
8 |
Input 8 |