EL1004-00x0 - LEDs and connection
Fig.5: EL1004EL1004-00x0 - LEDs
LED | Colour | Meaning | |
|---|---|---|---|
INPUT 1- 4 | green | off | Signal voltage "0" (-3 V ... 5 V) |
on | Signal voltage "1" (11 V ... 30 V) | ||
EL1004-00x0 - Connection
Terminal point | Description | |
|---|---|---|
Name | No. | |
Input 1 | 1 | Input 1 |
+24 V | 2 | Sensor supply for input 1 (internally connected to terminal points 3, 6, 7 and positive power contact) |
+24 V | 3 | Sensor supply for input 3 (internally connected to terminal points 2, 6, 7 and positive power contact) |
Input 3 | 4 | Input 3 |
Input 2 | 5 | Input 2 |
+24 V | 6 | Sensor supply for input 2 (internally connected to terminal points 2, 3, 7 and positive power contact) |
+24 V | 7 | Sensor supply for input 4 (internally connected to terminal points 2, 3, 6 and positive power contact) |
Input 4 | 8 | Input 4 |