EL1104, EL1114 - Technical data
Technical data | EL1104 | EL1114 |
|---|---|---|
Number of inputs | 4 | |
Number of simultaneously controllable inputs, depending on the ambient temperature | 4 (-25 °C ... +55°C) | 4 (0 °C ... +55 °C) |
Nominal voltage of the inputs | 24 VDC (-15% / +20%) | |
Signal voltage "0" | -3 V ... 5 V (EN 61131-2, type 1/3) | |
Signal voltage "1" | 11 V ... 30 V (EN 61131-2, type 1/3) | |
Input filter | 3 ms | 10 µs typ. (10...50 µs) |
Input current | typically 3 mA (EN 61131-2, type 1/3) | |
Current consumption power contacts | typ. 2 mA + load | |
Current consumption from the E-bus | typ. 90 mA | |
Electrical isolation | 500 V (E-bus/field voltage) | |
Bit width in the process image | 4 input bits | |
Configuration | no address setting, configuration via TwinCAT System Manager | |
Weight | approx. 55 g | |
Permissible ambient temperature range during operation | -25 °C ... +60 °C | |
Permissible ambient temperature range during storage | -40 °C ... +85 °C | |
Permissible relative humidity | 95%, no condensation | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail conforms to EN 60715 | ||
Enhanced mechanical load capacity | yes, see also Installation instructions for terminals with increased mechanical load capacity | |
Vibration/shock resistance | according to EN 60068-2-6/EN 60068-2-27 | |
EMC resistance burst/ESD | conforms to EN 61000‑6-2 / EN 61000-6‑4 | |
Protection class | IP20 | |
Installation position | variable | |
Approvals/markings* | ||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |