EL1104, EL1114 - LEDs and connection
Fig.24: EL1104EL1104, EL1114 - LEDs
LED | Color | Meaning | |
|---|---|---|---|
INPUT 1- 4 | green | off | Signal voltage "0" (-3 V ... 5 V) |
on | Signal voltage "1" (11 V ... 30 V) | ||
EL1104, EL1114 - Connection
|
Terminal point |
Description | |
|---|---|---|
|
Name |
No. | |
|
Input 1 |
1 |
Input 1 |
|
+24 V |
2 |
Sensor supply +24 V (internally connected to terminal point 6 and positive power contact) |
|
0 V |
3 |
Sensor supply 0 V (internally connected to terminal point 7 and negative power contact) |
|
Input 3 |
4 |
Input 3 |
|
Input 2 |
5 |
Input 2 |
|
+24 V |
6 |
Sensor supply +24 V (internally connected to terminal point 2 and positive power contact) |
|
0 V |
7 |
Sensor supply 0 V (internally connected to terminal point 3 and negative power contact) |
|
Input 4 |
8 |
Input 4 |