EL1084, EL1088, EL1094, EL1098 - Technical data
Technical data | EL1084 | EL1088 | EL1094 | EL1098 |
|---|---|---|---|---|
Number of inputs | 4 | 8 | 4 | 8 |
Nominal voltage of the inputs | 24 VDC (-15% / +20%) | |||
Signal voltage "0" | 18 V ... 30 V | |||
Signal voltage "1" | 0 V ... 7 V | |||
Input filter | 3 ms | 3 ms | 10 µs | 10 µs |
Input current | typ. 3 mA | |||
Current consumption power contacts | typ. 20 mA | typ. 25 mA | typ. 20 mA | typ. 25 mA |
Current consumption via E-bus | typ. 90 mA | |||
Electrical isolation | 500 V (E-bus/field voltage) | |||
Bit width in the process image | 4 input bits | 8 input bits | 4 input bits | 8 input bits |
Configuration | no address setting, configuration via TwinCAT System Manager | |||
Weight | approx. 55 g | |||
Permissible ambient temperature range during operation | 0 °C ... +55 °C | 0 °C ... +55 °C | 0 °C ... +55 °C | 0 °C ... +55 °C |
Permissible ambient temperature range during storage | -25 °C ... +85 °C | |||
Permissible relative humidity | 95%, no condensation | |||
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |||
on 35 mm mounting rail conforms to EN 60715 | ||||
Enhanced mechanical load capacity | yes, see also Installation instructions for terminals with increased mechanical load capacity | |||
Vibration/shock resistance | according to EN 60068‑2-6/EN 60068‑2‑27 | |||
EMC resistance burst/ESD | conforms to EN 61000‑6-2 / EN 61000-6‑4 | |||
Protection class | IP20 | |||
Installation position | variable | see note | variable | see note |
Approvals/markings* | ||||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |