EL1084, EL1094 - LEDs and connection
Fig.20: EL1084, EL1094EL1084, EL1094 - LEDs
LED | Color | Meaning | |
|---|---|---|---|
INPUT 1- 4 | green | off | Signal voltage "0" (18 V ... 30 V) |
on | Signal voltage "1" (0 V ... 7 V) | ||
EL1084, EL1094 - Connection
|
Terminal point |
Description | |
|---|---|---|
|
Name |
No. | |
|
Input 1 |
1 |
Input 1 |
|
0 V |
2 |
0 V (internally connected to terminal point 3, 6, 7 and negative power contact) |
|
0 V |
3 |
0 V (internally connected to terminal point 2, 6, 7 and negative power contact) |
|
Input 3 |
4 |
Input 3 |
|
Input 2 |
5 |
Input 2 |
|
0V |
6 |
0 V (internally connected to terminal point 2, 3, 7 and negative power contact) |
|
0V |
7 |
0 V (internally connected to terminal point 2, 3, 6 and negative power contact) |
|
Input 4 |
8 |
Input 4 |