EL1024 - LEDs and connection
Fig.16: EL1024EL1024 - LEDs
LED | Color | Meaning | |
|---|---|---|---|
INPUT 1- 4 | green | off | Signal voltage "0" (-3 V ... 5 V) |
on | Signal voltage "1" (11 V ... 30 V) | ||
EL1024 - Connection
|
Terminal point |
Description | |
|---|---|---|
|
Name |
No. | |
|
Input 1 |
1 |
Input 1 |
|
+24 V |
2 |
Sensor supply for input 1 (internally connected to terminal points 3, 6, 7 and positive power contact) |
|
+24 V |
3 |
Sensor supply for input 3 (internally connected to terminal points 2, 6, 7 and positive power contact) |
|
Input 3 |
4 |
Input 3 |
|
Input 2 |
5 |
Input 2 |
|
+24 V |
6 |
Sensor supply for input 2 (internally connected to terminal points 2, 3, 7 and positive power contact) |
|
+24 V |
7 |
Sensor supply for input 4 (internally connected to terminal points 2, 3, 6 and positive power contact) |
|
Input 4 |
8 |
Input 4 |