EL1012, EL1014, EL1018 - Technical data
Technical data | EL1012 | EL1014 | EL1018 |
|---|---|---|---|
Number of inputs | 2 | 4 | 8 |
Number of simultaneously controllable inputs, depending on the ambient temperature | 2 (-25 °C … +60 °C) | 4 (-25 °C ... +55 °C) | 8 (-25 °C ... +55 °C) |
Nominal voltage of the inputs | 24 VDC (-15% / +20%) | ||
Signal voltage "0" | -3 V ...5 V (EN 61131-2, type 1/3) | ||
Signal voltage "1" | 11 V ... 30 V (EN 61131-2, type 1/3) | ||
Input filter | 10 µs typ. (10...50 µs) | ||
Input current | typically 3 mA (EN 61131-2, type 1/3) | ||
Current consumption power contacts | typ. 2 mA + load | ||
Current consumption via E-bus | typ. 90 mA | typ. 90 mA | typ. 90 mA |
Electrical isolation | 500 V (E-bus/field voltage) | ||
Bit width in the process image | 2 input bits | 4 input bits | 8 input bits |
Configuration | no address setting, configuration via TwinCAT System Manager | ||
Weight | approx. 55 g | ||
Permissible ambient temperature range during operation | -25 °C ... +60 °C
| -25 °C ... +60 °C -25 °C ... +45 °C | |
Permissible ambient temperature range during storage | -40°C ... +85°C | ||
Permissible relative humidity | 95%, no condensation | ||
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | ||
on 35 mm mounting rail conforms to EN 60715 | |||
Enhanced mechanical load capacity | yes, see also Installation instructions for terminals with increased mechanical load capacity | ||
Vibration/shock resistance | according to EN 60068‑2‑6/EN 60068‑2‑27 | ||
EMC resistance burst/ESD | conforms to EN 61000‑6‑2 / EN 61000‑6‑4 | ||
Protection class | IP20 | ||
Installation position | variable | see note | |
Approvals/markings* | |||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |