EL1002, EL1004-00x0, EL1008 - Technical data
Technical data | EL1002 | EL1004 | EL1004-0020 | EL1008 | |
---|---|---|---|---|---|
Number of inputs | 2 | 4 | 8 | ||
Number of simultaneously controllable inputs, depending on the ambient temperature | 2 (-25°C … +60°C) | 4 (-25°C ... +55°C) | 4 (0°C ... +55°C) | 8 (-25°C ... +55°C) | |
Nominal voltage of the inputs | 24 VDC (-15% / +20%) | ||||
Signal voltage "0" | -3 V ... 5 V (EN 61131-2, type 1/3) | ||||
Signal voltage "1" | 11 V ... 30 V (EN 61131-2, type 1/3) | ||||
Input filter | 3 ms | ||||
Input current | typically 3 mA (EN 61131-2, type 1/3) | ||||
Current consumption power contacts | typ. 2 mA + load | ||||
Current consumption via E-bus | typ. 90 mA | ||||
Electrical isolation | 500 V (E-bus/field voltage) | 2500 V functional isolation (test voltage E‑bus / field voltage, production test). | 500 V (E‑bus/field voltage) | ||
Bit width in the process image | 2 input bits | 4 input bits | 8 input bits | ||
Configuration | no address setting, configuration via TwinCAT System Manager | ||||
Weight | approx. 55 g | ||||
Permissible ambient temperature range during operation | -25°C ... +60°C | 0°C ... +55°C | -25°C ... +60°C -25°C ... +45°C | ||
Permissible ambient temperature range during storage | -40°C ... +85°C | -25°C ... +85°C | -40°C ... +85°C | ||
Permissible relative humidity | 95%, no condensation | ||||
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | ||||
on 35 mm mounting rail conforms to EN 60715 | |||||
Enhanced mechanical load capacity | Yes, see also Installation instructions for terminals with increased mechanical load capacity | - | Yes, see also Installation instructions for terminals with increased mechanical load capacity | ||
Vibration/shock resistance | according to EN 60068‑2‑6/EN 60068‑2‑27 | ||||
EMC resistance burst/ESD | conforms to EN 61000‑6‑2 / EN 61000‑6‑4 | ||||
Protection class | IP20 | ||||
Installation position | variable | see note | |||
Approvals/markings* | CE, UKCA, EAC, cULus |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |
cFMus | Class I, Division 2, Groups A, B, C, D |