Technical data
Technical data | EL1052 | EL1054 |
---|---|---|
Number of inputs | 2 | 4 |
Technology | NAMUR | |
Signal type | binary, current input for NAMUR sensors | |
Specification | NAMUR DC current switching amplifier (IEC 60947‑5‑6) | |
Connection technology | 2-wire | |
“0“ signal current | ≤ 1.2 mA | |
“1“ signal current | ≥ 2.1 mA | |
Switching hysteresis | 350 µA typ. | |
Shortcut current | 7.8 mA typ. | |
Error detection | I ≤ 200 µA (wire break), I ≥ 7.0 mA (shortcut) | |
Switching frequency max. | 5 kHz (duty cycle 50 %) | |
Open circuit voltage | 8.2 VDC typ. | |
Reverse voltage protection | 35 VDC max. (I1 or I2 in “no current state” against 0 V) | |
Internal resistance | according I/U‑diagram in IEC 60947‑5‑6, par. 9‑1 | |
Distributed Clocks | - | |
Voltage power supply for electronics | 24 VDC via power contacts | |
Current consumption E-bus | 40 mA typ. | 50 mA typ. |
Current consumption power contacts | 20 mA typ. + load | 40 mA typ. + load |
Electrical isolation | 500 V (E-bus/field potential) | |
Bit width in the process image | 4 state bits | 8 state bits |
Configuration | no address or configuration setting | |
Special features | integrated reverse voltage protection | |
Max. sensor wire length | The wire length from the EtherCAT terminal to the sensor/encoder must have max. 30 m without any action of protection. For larger wire lengths a proper over voltage protection (surge protection) is required. | |
Weight | approx. 60 g | |
Permissible ambient temperature range during operation | -25°C ... + 60°C | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -40°C ... + 85°C | -25°C ... + 85°C |
Relative humidity | 95 %, no condensation | |
Dimensions (W x H x D) | ca. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail conforms to EN 60715 | ||
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, see also Installation instructions for terminals with increased mechanical load capacity | according to EN 60068-2-6/EN 60068-2-27
|
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protect. class | IP20 | |
Installation pos. | variable | |
Pluggable wiring | for all ESxxxx terminals | |
Marking / Approval |
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |
cFMus | Class I, Division 2, Groups A, B, C, D |