EKM1101/ ELM9410 - Technical data
Technical data | EKM1101 | ELM9410 | |
|---|---|---|---|
Task within the EtherCAT system/ technology | Coupling and supply of EtherCAT Terminals (ELxxxx, ELMxxxx) to 100BASE-TX EtherCAT networks | Supply of EtherCAT Terminals (ELxxxx, ELMxxxx) | |
Data transfer medium | Ethernet/EtherCAT cable (min. Cat. 5), shielded | - | |
Distance between stations | max. 100 m (100BASE-TX) | - | |
Number of EtherCAT Terminals | up to 65,534 | - | |
Type/number of peripheral signals | max. 4.2 GB addressable I/O points | - | |
Number of configurable IDs | 256 (16 x 16) | - | |
Protocol | EtherCAT | ||
Delay | typical 1 µs | - | |
Data transfer rates | 100 Mbit/s |
| |
Bus interface | 2 x RJ45 | - | |
US (E bus) | Permissible supply US, IN | 24 VDC (-15 %/ +20 %) 100 mA + (∑ E bus current/4) | |
Measurement uncertainty | typ. ±0.85 % of 24V (±0.20 V) | ||
Technical measuring range | 32.2 V | ||
Output E bus US, OUT | 5V typ. IS, OUT = max. 2000 mA | ||
Electrical isolation | functional isolation, 500V DC, permanently | ||
UP (power contacts) | Permissible supply UP, OUT | 24 VDC (-15 %/ +20 %) 50 mA + load current | |
Measurement uncertainty | typ. ±0.85 % of 24V (±0.20 V) | ||
Technical measuring range | 32.2 V | ||
Output power contacts UP, OUT | typ. 22.5 V as long as UP,IN in permissible range IP, OUT = max. 2000 mA permanent | ||
Electrical isolation | functional isolation, 500V DC, permanently | ||
Power dissipation | max. 20 W, dependent of the converted electrical power | ||
Special features | electrically isolated output voltages, reverse polarity protection, diagnostics of supply and output voltages, diagnostics of internal temperature, diagnostics of position and vibration | ||
Electrical isolation US/UP/EtherCAT | 500 V DC | ||
Weight | approx. 450 g | ||
Permissible ambient temperature range during operation | In standard installation position, at IS, OUT = 2A, without forced ventilation At IP, OUT = 0 A: 0 °C ... +55 °C At IP, OUT < 0.5 A: 0 °C ... +50 °C At IP, OUT < 1.0 A: 0 °C ... +45 °C At IP, OUT < 1.5 A: 0 °C ... +40 °C At IP, OUT < 2.0 A: 0 °C ... +35 °C In all other installation positions the above mentioned max. permissible ambient temperature is reduced by 10 °C Note: the coupler gives a warning if the internal temperature is exceeded, this must be observed. Note: observe the surface temperature of the housing, the device heats up considerably | ||
Permissible ambient temperature range during storage | -25 °C ... +85 °C | ||
Permissible relative humidity | 95 %, no condensation | ||
Mounting | on 35 mm mounting rail conforms to EN 60715 | ||
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 | ||
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class | IP20 | ||
Installation position | variable | ||
Approvals *) | CE, UKCA, EAC | ||
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |
cFMus | Class I, Division 2, Groups A, B, C, D |
*) Real applicable approvals/markings see type plate on the side (product marking).