Technical data
Technical data | EK9500 |
|---|---|
Protocol | EtherNet/IP™ |
Interfaces | 2 x Ethernet 100 Mbit/s, 1 x USB device (behind the front flap) |
Bus interface | 2 x RJ45 (switched) |
I/O connection | E-Bus (EtherCAT terminals) |
Web-based Management | Yes |
I/O terminals | E-bus (EL, ES, EP), standard digital signals, standard analog signals |
Number of EC terminals | max. 255 |
Max. size of process data | 496 bytes input and 496 bytes output data **) |
Supply voltage | 24 VDC (-15 %/+20 %) |
Power supply I/O terminals | 2 A |
Max. power loss | 3 W |
Power contacts | 24 VDC max./10 A max. |
Electrical isolation | 500 V (power contact/supply voltage/Ethernet) |
Dimensions (W x H x L) | 64 mm x 100 mm x 80 mm |
Operating temperature horizontal mounting pos. | -25 °C … +60°C, see note! ***) |
Operating temperature other mounting pos. | -25 °C …+55 °C, see note! ***) |
Storage temperature | -40 °C … +85 °C |
Relative humidity | 95 % no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protect. class / installation pos. | IP20/any |
Marking / Approvals*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
**) The acyclic communication via GetAttributeSingle/SetAttributeSingle can be used to read and write > 1000 bytes.
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |
![]() | E-Bus current/mounting positions ***) - for -25 °C..+60 °C only horizontal mounting position, E-bus current 1 A max. |
System data | EtherNet/IP™ (EK9500) |
|---|---|
Number of I/O modules | depending on controller |
Number of I/O points | depending on controller |
Transmission medium | 4 x 2 twisted pair copper cable category 5 (100 Mbit/s) |
Cable length | 100 m |
Data transfer rate | 100 Mbit/s |
Topology | Star-form cabling, line topology |
