Technical data EK9320
Technical data | EK9320 |
---|---|
Task within EtherCAT system | coupling of standard digital and analog EtherCAT Terminals and EtherCAT Box modules to PROFINET RT networks |
Protocol | PROFINET RT |
Interfaces | 2 x Ethernet 100/1000 Mbit/s |
Bus interface | 2 x RJ 45 (switched) |
I/O connection/Terminals | E-bus (EtherCAT Terminals) / ELxxxx, ESxxxx, EPxxxx |
Power supply | 24 VDC (-15%/+20%) |
Input current | 120 mA typ. + (total E-bus current)/4 |
Power contacts | 24 VDC max./10 A max. |
Power supply I/O terminals | 2 A |
Max. power loss | 4 W |
Max size of process data | max. 1440 bytes input and output data |
Electrical isolation | 500 V (power contact/supply voltage/Ethernet) |
Dimensions (W x H x L) | 71 mm x 100 mm x 72 mm |
Operating/storage temperature Installation position horizontal | -25°C … +60°C/-40°C…+85°C |
Operating/storage temperature other installation position | -25°C … +55°C/-25…+85°C |
Relative humidity | 95 % no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection rating/installation position | IP20/any |
Markings / approvals *) | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).
![]() | E-bus current/installation positions **) - for > 55°C only horizontal installation position, E-bus current 1 A max. |
System data | PROFINET (EK9320) |
---|---|
Number of I/O modules | control-dependent |
Number of I/O points | control-dependent |
Data transfer medium | 4 x 2 twisted pair copper cables category 5 (100 Mbit/s) |
Cable length | 100 m |
Data transfer rate | 100/1000 Mbit/s |
Topology | star wiring, line topology |