Activating the web page
The web page can be activated via the parameter data of the DAP. Set the parameter Web server to active and connect the EK9300 to your PROFINET controller. Once the connection has been established and the IP address has been received, the web page of the EK9300 can be accessed.

We recommend to use this web page only for diagnostic purposes and to avoid implementing settings there, since this should generally be done through the PROFINET controller.
The web page can be reached by calling the IP address of the EK9300 with the parameter Config
Example: 192.168.1.10 /Config
User name: guest
Password: 1
In order to access the web page, the following requirements must be met:
- The web page must have been activated via the parameter data of the EK9300.
- The PROFINET controller must have been in data exchange with the EK9300 at least once, so that the parameters and the IP address on the EK9300 are set.
The coupler must not be de-energized afterwards, otherwise settings/parameters are not accepted and events in the logger of the WebServer are lost. - The PC with the web browser must be in the same IP segment as the EK9300. Use the PING command from the PC to check whether the PC can reach the EK9300. If this is the case, you can call up the web page of the EK9300.
If the PING command fails, check the following:
- Was the web page enabled?
- Was the communication between the PROFINET controller and the EK9300 successful?
- Is the IP address of the PC correct?
![]() | Browser recommendation We recommend Chrome or Firefox for displaying the web page. |