EBus Error Behaviour

The parameter EBus error behavior is new in firmware version 8.

EBus Error Behaviour 1:Fig.56: The parameter EBus error behavior

This parameter is used to set the response to an E-bus error. The following options are available:

Legacy

Output data is still written, input data is frozen and therefore no longer current.

Set IOs to 0

Output data is written to zero; input data is written to zero; when the E-bus is error-free, it automatically starts the data exchange.

Set IOs to 0 without EBus restart
(Default setting)

Output data is written to zero; input data is written to zero; when the E-bus is error-free, it can be activated again via the record data (see below).

Activating the E-bus after an E-bus error

In the DAP, information about the E-bus is provided via the status DWord. When an error occurs in the E-bus, the bit EcFrameError is set (in the high word bit offset x.2). Once the error has been rectified and the coupler is ready to restart the E-bus, the bit EcFrameError is reset and the flag NeedEBusRese is set in the high word bit offset x.4.

EBus Error Behaviour 2:Fig.57: Flag NeedEBusReset

The reset is issued via record data and is structured as follows.

PROFINET record data (write request)

Value

Meaning

Slot

0

Slot number

SubSlot

1

Sub slot number

Index

0x2013

Index Reset

Lenght

2

Data length

Data

0x1234

Value

Once the reset has been issued, the bit NeedEBusReset is reset.