Meaning of the DIP switch

10-pole DIP switch S001

The DIP switch has the following meaning for the Ethernet interfaces X001 and X002, which are switched:

Meaning of the DIP switch 1:Fig.14: DIP switch S001: Left off ”0“, right on “1”

DIP 9

DIP 10

Description

DIP 1..8

Restart behavior

Behavior with factory settings

0

0

Last byte of the IP address via DIP switches 1 to 8

  • PN name from memory
  • IP address via DIP switches
    172.16.17.xxx (xxx DIP switch)
    SNM 255.255.0.0
  • PN name becomes empty string
  • IP address via DIP switches
    172.16.17.xxx (xxx DIP switch)
    SNM 255.255.0.0

0

1

DHCP
DIP switch 1 to 8 set to OFF

  • PN name from memory
  • IP address and SNM via DHCP
  • PN name becomes empty string
  • IP address and SNM via DHCP

DHCP
DIP switch 1 to 8 set to ON

  • PN name from memory
  • IP address from memory
  • PN name becomes empty string
  • IP address 0.0.0.0

1

0

Reserved

 

 

1

1

PROFINET-compliant
DIP switch 1 to 8 set to OFF

  • PN name from memory
  • IP address from memory
  • PN name becomes empty string
  • IP address 0.0.0.0

PROFINET with fixed name
DIP switch 1 to 8 set to ON

  • PN name via
    DIP switch 1 to 8
  • IP address from memory
  • PN name via
    DIP switch 1 to 8
  • IP address 0.0.0.0

2-pole DIP switch (under the flap between the battery and the SD card slot)

DIP switch (red)

Meaning

1 off and 2 off

normal mode, coupler is started

1 on and 2 off

The EK starts in Config Mode; the internal Flash memory can be accessed via the USB interface (for example for an image update).

1 off and 2 on

Manufacturer's setting

1 on and 2 on

No function so far