Technical data PROFINET
Technical data Ethernet | EK9300 |
|---|---|
Number of ports | 2 |
integrated switch | 2 x Ethernet 100 Mbit/s, 1 x USB device (behind the front flap) |
Bus interface | 2 x RJ 45 (switched) |
100 Mbit/s | Yes, full-duplex PROFINET |
Autocrossing | Yes |
Protocol |
|
PROFINET IO DEVICE | Yes |
ADS Interface | Yes |
Services |
|
IRT | no |
TCP/IP ADS | Yes |
Shared Device | Yes |
Prioritized startup | no |
MRP | Yes |
SNMP | Yes |
ARP | Yes |
LLDP | Yes |
DHCP | Yes |
Diagnosis/Status/Alarm |
|
RUN LED | Yes, green/red |
PN LED | Yes, green/red |
DIAG LED | Yes, green/red |
Connection display LINK TX/RX | Yes |
Alarms | Yes |
Diagnostic messages | Yes |