Technical data IoT
Technical data Ethernet | EK9160 |
---|---|
Number of ports | 2 |
integrated switch | 2 x Ethernet 100 Mbit/s |
Bus interface | 2 x RJ 45 (switched) |
100 Mbit/s | Yes, full duplex |
Autocrossing | Yes |
Protocol |
|
MQTT | Yes. Binary and JSON format |
OPC UA Server | Yes, OPC UA functions: Data Access, Historical Access, Alarms & Conditions |
OPC UA Client | No |
Services |
|
DHCP | Yes |