Other operating and functional elements
Further operating and functional elements are located under the flap of the EK9160.

Battery
The battery compartment is under the front flap. The battery stores the time and date. The time and date are reset if the battery is removed.
The battery must be replaced every 5 years. Spare batteries can be ordered from Beckhoff Service. A CR2032 battery is used in the EK9160.
Reset button
The reset button is reserved for later functions.
microSD card
The basic equipment of the EK9160 includes a 512 MB microSD card. The cards employed are SLC memory with extended temperature range for industrial applications. Use exclusively microSD cards approved by Beckhoff.
Order identifier | Capacity | Description |
|---|---|---|
CX1900-0122 | 512 MB | microSD card (SLC memory) with extended temperature range for industrial applications as spare part. |
CX1900-0124 | 1 GB | |
CX1900-0126 | 2 GB | |
CX1900-0128 | 4 GB | |
CX1900-0130 | 8 GB |