Technical data
Technical data | EK9160 |
---|---|
Protocol | MQTT, OPC UA server (Data Access, Historical Access, Alarms & Conditions) |
Operating system | Microsoft Windows Embedded Compact 7 |
Flash memory | microSD card (ATP) 512 MB |
Interfaces | 2 x RJ45 Ethernet 100 Mbit/s (switched) |
1 x RUN, 1 X WD, 1 x ERR | |
Clock | Internal battery-backed clock (RTC) for time and date (CR 2032 battery exchangeable) |
I/O connection | E-bus (EtherCAT Terminals) |
I/O terminals | Support of EtherCAT Terminals (EL and ES) with standard digital signal processing (e.g. EL1xxx / EL2xxx) and standard analog signal processing (e.g. EL3xxx /EL4xxx), No gateway EC terminals (e.g. EL6xxx), no EC terminals with XFC or distributed clock function, no general EtherCAT devices |
Power supply | 24 VDC (-15 %/+20 %) |
Input current | 160 mA + (total E-bus current)/4 |
Inrush current during boot process | 420 mA |
Power contacts | 24 VDC max./10 A max. |
E-bus power supply (5 V) (at higher current consumption the EL9410 power supply terminal can be used in addition) | max. 2 A (-25 °C ... +60 °C) |
Max size of process data | max. 1440 bytes input and output data |
Electrical isolation | 500 V (power contact/supply voltage/Ethernet) |
Dimensions (W x H x L) | 71 mm x 100 mm x 73 mm |
Weight | 230 g |
Permissible ambient temperature range during operation | -25 °C ... +60 °C |
Permissible ambient temperature range during storage | -40 °C ... +85 °C |
Permissible relative air humidity | 95 %, no condensation |
on 35 mm mounting rail, conforms to EN 60715 | |
Enhanced mechanical load capacity | yes, see also Installation instructions for enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Installation positions | see chapter "Installation" |
Marking*) | CE, EAC, UKCA, cULus |
*) Real applicable approvals/markings see type plate on the side (product marking).
System data | IoT (EK9160) |
---|---|
Data transfer medium | 4 x 2 twisted-pair copper cable category 5 (100 Mbaud) |
Cable length | 100 m |
Data transfer rate | 100 Mbit/s |
Topology | star wiring, line topology |