Version identification of EtherCAT devices

Name plate EK9160

Version identification of EtherCAT devices 1:
EK9160 name plate

No.

Description

1

Power supply 24 V DC.

2

MAC addresses of the built-in Ethernet interface.

3

Hardware version and date of manufacture.

4

Product name to identify the coupler.

5

Serial number/Beckhoff Traceability Number (BTN) for the unambiguous identification of the product. The host name is formed based on BTN and the serial number/Beckhoff Traceability Number (BTN). Example: The BTN 000tkwqt results in the host name BTN000tkwqt.

6

BIC (Beckhoff Identification Code)
Machine-readable information in the form of a Data Matrix Code (DMC, code scheme ECC200), which can be used for better identification and management.

7

UL marking with prescribed information on power supply, fuse, temperature, and cable cross-sections.

8

Marking for garbage disposal. Do not dispose of this product with household waste.

9

CE marking

10

EAC marking

11

UKCA marking