FAQ

How can I leave the outputs in the current state in case of a Modbus error?

Set the watchdog module to disable [Web page] or the Modbus interface 0x1122 to "2".

How can I change the mapping of an EtherCAT Terminal?

Use the Web configuration for this and generate a Restore File.

How do I know what the MAC address of the Bus Coupler is?

The MAC address is printed on the label on the side of the Bus Coupler.

What is the USB interface for and what can I do with it?

The USB interface is to be used at present only for firmware updates.

What is the purpose of the DIP switch behind the flap?

It is necessary, for example, for the use of the firmware update (see chapter entitled "DIP switch").

Can I also operate K-bus terminals?

No, only EtherCAT terminals or EtherCAT boxes can be connected. You can use the BK9050 or BK9100 for K-bus terminals. The use of EtherCAT couplers for K-bus such as the BK1120 or BK1250 is not possible.

I have an EtherCAT slave from a third-party vendor, can I also connect it?

No, devices from other vendors can only be used with a CX (see CX8090 or similar products).

I would like to operate the drive terminals/drives on the EK9000. Is that possible?

No, use a CX with a suitable performance for this, e.g. CX9020 or higher.

I would like to operate TwinSAFE terminals on the EK9000. Is that possible?

No, the TwinSAFE terminals require a TwinCAT system for configuration; use the CX8090 for this.

How do I see that there is an EtherCAT error?

In this case the ERR LED lights up red and Modbus telegrams are responded to with error code 4.